/content/hbtbt/ca/fr/search-results.html

    Plaques de grille

    Metalclad Plus Mounting Frame

    Mk Electric's Metalclad Plus Mounting Frames are made to stand up to the wear and tear of everyday use. They are made from heavy gauge steel they are tough and impact resistant and they look good.

    Aperçu

    Mk Electric Metalclad Plus range introduces Mounting Frames which are made to stand up to the wear and tear of everyday use. But in some areas you need to be even tougher. These mounting frames are used for MK switches. Made from heavy gauge steel they are tough and impact resistant and they look good too. There is wide range of surface mounted products in the range including switch sockets and outboard rockers and light switches with wide rockers, both very useful when wearing gloves. An RCD protected sockets are also available which is essential when operating powering tool.

    Features & Benefits:
    • 4 Module , Internal mounting grid yoke, C/w Earth terminal and fixing screws
    Certifications:
    • Conforms to BS 5733:2010+A1:2014
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Gangs
      • 2 volt

    Autres

    • Brand
      • MK Electric
    • Gangs
      • 2 volt
    • Brand : MK Electric
    • Gangs : 2 volt