/content/hbtbt/ca/fr/search-results.html

    Plaques de grille

    Metalclad Plus™ Mounting Frames

    Mk Electric's Metalclad Plus Mounting Frames are made to stand up to the wear and tear of everyday use. They are made from heavy gauge steel they are tough and impact resistant and they look good.

    Aperçu

    Mk Electric Metalclad Plus range introduces Mounting Frames which are made to stand up to the wear and tear of everyday use. But they're also suited to those areas where you need to be even tougher: factories, workshops, garages and sheds. Made from heavy gauge steel they are tough and impact resistant and they look good too.

    There's a wide range of surface mounted products in the Metalclad Plus range to fit with these frames, including light switches with wide rockers - useful when wearing gloves.

    Features & Benefits:
    • 1-4 Modules
    • Internal mounting grid yoke
    • C/w Earth terminal and fixing screws
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Gangs
      • 2 volt

    Autres

    • Brand
      • MK Electric
    • Gangs
      • 2 volt
    • Brand : MK Electric
    • Gangs : 2 volt