/content/hbtbt/ca/fr/search-results.html

    Plaques de grille

    MK Base Grid Plus Frontplates

    1 Module Grid Plate

    Aperçu

    MK Base Grid Plus Frontplates are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Features & Benefits:
    • MK Base Grid Plus Frontplates
    • For use with the Logic Grid Plus range of Modules.
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%
    Certifications:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • 20 year guarantee.
    • Screw caps provided.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric