/content/hbtbt/ca/fr/search-results.html

    Plaques de grille

    Red Oak Wood Front Plate

    Discontinué

    Honeywell Horizon wiring devices are all about combining various elements of design in a visually appealing manner. It offers front plates in different module with red oak wood finish.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell Horizon wiring devices are all about combining various elements of design in a visually appealing manner. It offers front plates in different module with red oak wood finish. It contributes to the overall look and feel.

    Features & Benefits:
    • 4mm Thin Front Plate
    • Curved Switch Design for Premium Look
    • Available in Multiple Colors
    • Reinforced with a Strong Metal Grid Plate
    • ISI Marked Fan Speed Controller
    • BIS Approved 2.4A USB Charger
    • White color SKUs comes with Anti-bacterial feature