/content/hbtbt/ca/fr/search-results.html

    Plaques murale

    1 Module Silver Front Plate

    Honeywell Citric range Silver Front Plates are wiring devices that come in wide range of modules along with “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    Aperçu

    Honeywell Citric range Silver Front Plates are wiring devices that come in wide range of modules along with “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    Features & Benefits:
    • Fire retardant
    • Passes 1500V AC high voltage test
    • Passes Insulation resistance test at 500V DC
    • Resistant to ageing and to humidity
    • Resistant to heat