/content/hbtbt/ca/fr/search-results.html

    Isolateurs

    ISO-X Fault Isolator Module

    ISO-X Fault Isolator Modules enable part of the communications loop to continue operating when a short circuit occurs on it.

    Aperçu

    ISO-X FAULT ISOLATOR MODULES enable part of the communications loop to continue operating when a short circuit occurs on it. An LED indicator blinks in the normal condition and turns on during a short circuit condition. The module will automatically restore the entire communications loop to the normal condition when the short circuit is removed.