/content/hbtbt/ca/fr/search-results.html

    Prises RCD

    Metalclad Plus RCD Protected Switchsocket Outlet

    Metalclad Plus™ RCD Protected Switchsocket Outlet is 2-gang, single pole outlet having 13 A current rating. It has 30mA rated tripping current with passive control circuit.

    Aperçu

    Metalclad Plus™ RCD Protected Switchsocket Outlet is 2-gang, single pole outlet having 13 A current rating. It has 30mA rated tripping current with passive control circuit. Designed to inhibit access to the electricity supply, unless all 3 pins of a standard British 13A plug are in position. Metalclad Plus™ is ideal for factories, workshops, garages and sheds. White Metalclad Plus™ is ideal for Schools and Sports Halls. The products are made from a high grade thermoset material which has an inherent antimicrobial property.

    Features & Benefits:
    • Total safety with 3-pin operated ‘child resistant shutter system’
    • Unrivalled quality and reliability
    • Quick and easy to install
    • Fits flush with the backbox providing a neat finish
    • Finish is corrosion and scratch resistant
    • Clear terminal markings for easy identification
    Certifications:
    • BS 7288:1990
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Poles
      • 1
    • Gangs
      • 2 volt
    • Current Rating
      • 13 ampere

    Autres

    • Brand
      • MK Electric
    • Poles
      • 1
    • Gangs
      • 2 volt
    • Current Rating
      • 13 ampere
    • Brand : MK Electric
    • Poles : 1
    • Gangs : 2 volt
    • Current Rating : 13 ampere