/content/hbtbt/ca/fr/search-results.html

    Prises à broche ronde

    Metalclad Plus™ Round Pin Sockets

    Metalclad Plus™ round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a heavy guage steel for a tough and impact resistant finish.

    Aperçu

    Metalclad Plus round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a heavy guage steel for a tough and impact resistant finish.

    The range provides both switched and unswitched options

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • Manufactured from heavy guage steel for a tough and impact resistant finish. Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact. 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
    • Top access terminals with backed out screws make wiring easier and quicker.
    • 20 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric