/content/hbtbt/ca/fr/search-results.html

    Prises de rasoir

    Albany Plus™ Shaver Socket

    Albany Plus™ shaver socket outlets are manufactured from heavy guage steel for a tough and impact resistant finish.

    Aperçu

    Albany Plus™ shaver socket outlets are manufactured from heavy guage steel for a tough and impact resistant finish.

    The products provide 115V and 230V output and support charging of electric toothbrushes.

    Features & Benefits:
    • Suitable for use with electric toothbrush chargers.
    • Choice of 230V or 115V output socket positions.
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously.
    • Integral over current device to protect transformer.
    • Product incorporates a double wound isolating transformer that meets BS EN 61558-2-5: 1998 making it safe for use in bathrooms.
    • 10 year guarantee.
    • Manufactured in a selection of high quality metalic finishes
    Certifications:
    • BSEN61558-2-5:1998
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric