/content/hbtbt/ca/fr/search-results.html

    Prises de rasoir

    Logic Plus™ Shaver Socket

    Logic Plus™ shaver socket outlets are manufactured from a high grade thermoset material, which has an inherent antimicrobial property.

    Aperçu

    Logic Plus shaver socket outlets are manufactured from a high grade thermoset material, which has an inherent antimicrobial property. Options are available for both 115V and 230V applications as well as outlets that support charging of electric toothbrushes.

    Features & Benefits:
    • Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Suitable for use with electric toothbrush chargers.
    • Choice of 230V or 115V output socket positions.
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously.
    • Integral over current device to protect transformer.
    • 10 year guarantee
    Certifications:
    • BS4573:1970
    • IEC61558-2-5:1998
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric