/content/hbtbt/ca/fr/search-results.html

    Prises de rasoir

    Logic Plus Shaver/Toothbrush Supply Unit

    Logic Plus supply unit from MK Electric have been designed to used in bathrooms and washrooms.

    Aperçu

    Logic plus™ Shaver/Toothbrush Supply Units from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Technically, they exceed British Standard requirements with patented features that make these products the most advanced and safest available. Logic Plus™ products are made from a high grade thermoset material which has an inherent antimicrobial property.

    Features & Benefits:
    • Dual voltage, 110 / 230V output, 2 gang vertical presentation
    • Terminal capacity = 2 x 2.5mm² or 1 x 4mm²
    • Quick And Easy To Install
    • Top access terminal screws make wiring quicker and easier
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously
    • Front plate fixing screws retained on rear case moulding
    • Integral over current device to protect transformer
    • incorporates a double wound isolationg transformer rated 20VA
    • Suitable for use with electric toothbrush chargers
    • Flush mounting box = K878ZIC
    • Surface mounting box = K2172WHI
    Certifications:
    • Conforms to BS EN / IEC 61558-2-5
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rated = IP41 ( In zone 2 if fixed where direct spray from a shower is unlikely)
    • I
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Dual Voltage
      • Yes volt

    Autres

    • Brand
      • MK Electric
    • Dual Voltage
      • Yes volt
    • Brand : MK Electric
    • Dual Voltage : Yes volt