/content/hbtbt/ca/fr/search-results.html

    Prises de rasoir

    MK Avant Shaver Supply Unit

    Discontinué

    Shaver Supply Unit is designed for ease of installation and used in bathrooms and washrooms. It should be wall mounted.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Shaver Supply Unit is designed for ease of installation and used in bathrooms and washrooms. It should be wall mounted.

    Features & Benefits:
    • Top access terminal screws make wiring quicker and easier.
    • Automatic primary supply switching on insertion of plug.
    • Choice of 230V or 115V output socket positions.
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously.
    • Only one size of screwdriver required for installation.
    • Front plate fixing screws retained on rear case moulding.
    • Integral over current device to protect transformer.
    • Suitable for use with electric toothbrush chargers.
    Certifications:
    • BS 61558-2-5:1998
    Caractéristiques

    Autres

    • Minimum Output Voltage
      • 127 volt
    • Maximum Output Voltage
      • 230 volt
    • Brand
      • MK Electric

    Autres

    • Minimum Output Voltage
      • 127 volt
    • Maximum Output Voltage
      • 230 volt
    • Brand
      • MK Electric
    • Minimum Output Voltage : 127 volt
    • Maximum Output Voltage : 230 volt
    • Brand : MK Electric