/content/hbtbt/ca/fr/search-results.html

    Prises de rasoir

    Shaver/Toothbrush Supply Unit

    Shaver/Toothbrush Supply Units are designed for ease of installation. They can be wall mounted in washrooms and bathrooms.

    Aperçu

    Shaver/Toothbrush Supply Units are designed for ease of installation and having many of the advantageous design features of the MK range of wiring devices. They can be wall mounted in washrooms and bathrooms. Must only be installed in accordance with the latest edition of BS 7671.

    Features & Benefits:
    • Dual voltage, 110 / 230V output, 2 gang vertical presentation
    • Terminal capacity = 2 x 2.5mm² or 1 x 4mm²
    • Quick And Easy To Install
    • Top access terminal screws make wiring quicker and easier
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously
    • Front plate fixing screws retained on rear case moulding
    • Integral over current device to protect transformer
    • incorporates a double wound isolationg transformer rated 20VA
    • Suitable for use with electric toothbrush chargers
    • BSS- Brushed Stainless Steel
    • BRC - Brushed Chrome
    • SAG - Satin Gold
    • POC - Polished Chrome
    • All finishes are only available with White inserts
    • Flush mounting box = 878ZIC
    Certifications:
    • Conforms to BS EN / IEC 61558-2-5
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rated = IP41 ( In zone 2 if fixed where direct spray from a shower is unlikely)
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Dual Voltage
      • Yes volt

    Autres

    • Brand
      • MK Electric
    • Dual Voltage
      • Yes volt
    • Brand : MK Electric
    • Dual Voltage : Yes volt