/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Prises à commutation

    BELL SWITCH WITH SERVICE INDICATOR

    BELL SWITCH WITH SERVICE INDICATOR

    Aperçu
    K63978BPSD Wide rocker switches by MK Electric offers a different range that complements the décor of the finest modern and traditional interiors. They are bell switches with indicator. Available in white, titanium, champagne and charcoal finishes.They are durable, tarnish resistant and maintains stylish and understated appearances.
    Features & Benefits:
    '- More Durable
    - Tarnish resistant
    - Clip on frontplates which conceal screws
    -Interchangeable coloured frontplates to suit your interior décor
    -12 years of guarantee on all electro-mechanical products
    -2 years guarantee for all electronic products
    -IEC/BSEN 60669, ISO 9001:2000, MS IEC 60669