/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    Logic Plus™ Filtered Switchsockets

    Discontinué

    Logic Plus™ 13A filtered switchsockets provide filtering to reduce voltage spikes and have double pole switching. The range is manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Logic Plus 13A filtered switchsockets provide filtering to reduce voltage spikes. All the sockets have double pole switching as standard. The range is manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Filter casettes are supplied with the sockets and have an LED which shows green under normal conditions but will turn red or extinguish when a replacement cassette (K1800WHI) is required.
    • Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection.
    • Backed out and captive terminal screws.
    • 10 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric