/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    Logic PlusTM Switch Socket Outlet

    Logic PlusTM range brings three gang Switch Sockets Outlets which serves to plug electronic devices to the power supply. These switch sockets come along with double earth protection facility.

    Aperçu

    Logic PlusTM by MK Electric introduces a range of switch socket outlets designed for easy installation and having all the advantageous design features of the Logic Plus range. The 3 gang, double pole ranges are fitted with two earth terminals on a common bus bar to provide a double earth facility for use when installations require a high integrity protective connection.

    Features & Benefits:
    • 13A Triple switched socket
    • Maximum 13A per socket
    • 13A BS1362 fuse fitted as standard
    • Double Pole Switching, plus for additional electrical safety the DP Switch has a neutral ‘make first’, ‘break last’ feature.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • Only one size screwdriver required for installation l Selection of products incorporating dual earth terminals for high integrity earthing
    • Backed out and captive terminal screws
    • Flush mounting box = K863
    • Surface mounting box = K2153WHI
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • Amendment RoH Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Terminal Capacity
      • 2 x 6 mm² millimetre
      • 3 x 2.5 mm² millimetre
      • 3 x 4 mm² millimetre
    • Current Rating
      • 13 ampere
    • Finish
      • White
    • Poles
      • 2
    • Gangs
      • 3 volt

    Autres

    • Brand
      • MK Electric
    • Terminal Capacity
      • 2 x 6 mm² millimetre
      • 3 x 2.5 mm² millimetre
      • 3 x 4 mm² millimetre
    • Current Rating
      • 13 ampere
    • Finish
      • White
    • Poles
      • 2
    • Gangs
      • 3 volt
    • Brand : MK Electric
    • Terminal Capacity : 2 x 6 mm² millimetre|3 x 2.5 mm² millimetre|3 x 4 mm² millimetre
    • Current Rating : 13 ampere
    • Finish : White
    • Poles : 2
    • Gangs : 3 volt