/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    Masterseal Plus™ Rapid Fix Sockets

    Masterseal Plus™ Rapid Fix Sockets are a range of IP66 enclosures which house the Logic Plus™ Rapid Fix socket outlets.

    Aperçu
    Masterseal Plus™ Rapid Fix Sockets are a range of IP66 enclosures which house the Logic Plus™ Rapid Fix socket outlets. Manufactured from polycarbonate for impact protection, the enclosures will seal in use virtually any standard 13A plug, including moulded plug types, whilst enhancing the speed of installation thanks to the screwless termination. Switchsockets are double pole as standard and come with the 3 Pin "child resistant" shutter system for total safety.
    Features and Benefits:
    1. IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use  2. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure
    3. Tool-less, screwless terminals provide simple, easy connection for a “right 1st time” installation 
    4. Self adjusting terminals clamps maintain the correct clamping force over the life of the product
    5. Seperate top probe access
    6. Colour coded terminal levers for clearer identification
    7. Market recognised connectors for total confidence
    8. 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted
    9. Handy strip length ruler To identify the essential cable length for the best connection
    10. 20 year guarantee.
    11. Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.   
    Certifications:
    BS1363-2:2016+A1:2018
    BS EN 60529:1992+A2:2013, IEC 60529:1989/A2:2013
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric