/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    Masterseal Plus™ RCD Sockets

    Masterseal Plus™ 13A RCD sockets are a range of Logic Plus™ switched residual current device sockets housed in a IP66 enclosure.

    Aperçu

    Masterseal Plus™ 13A RCD sockets are a range of Logic Plus™ switched residual current device sockets housed in a IP66 enclosure. They provide a high level of localised protection against electrocution.

    Enclosures are available in both grey and white.

    Features & Benefits:
    • IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
    • Meets latest updates to BS7288:2016, offering Improved RFI immunity to reduce nuisance tripping when sockets are in close proximity to electronic devices such as mobile phones or walkie talkies.
    • 10 year guarantee.
    • Active and passive solutions available.
    • Mechanical flag system: Red flag shows the device has a live power supply, green flag shows the device is safe and there is no power to the appliance.
    • Trips out within 40 milliseconds.
    • Single pole switching with double pole connectivity - the socket breaks both the live and neutral for any detected leak.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric