/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    Masterseal Plus™ Switch Sockets

    Discontinué

    Masterseal Plus™ Sockets are a range of single and double Logic Plus™ socket outlets housed in a IP66 enclosure.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Switched socket outlets are available in both Grey and White finishes and are rated at IP66

    Features & Benefits:
    • IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
    • Houses Logic Plus wiring devices, which are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted
    • Backed out, in line terminals for easier installation.
    • 20 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS EN 60529:1992+A2:2013 BS1363-2:2016+A1:2018
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric