/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    MK Electric Switchsocket

    Switchsockets of series K2757 are fitted with two earth terminals on a common bus bar to provide a double earth facility for use when installations require a high integrity protective connection.

    Aperçu

    MK electric socket outlets designed for ease of installation and having all the advantageous design features of the Logic Plus range. The 2 gang sockets with outboard rockers are of particular value for use by the infirm and partially sighted. K2757 are fitted with two earth terminals on a common bus bar to provide a double earth facility for use when installations require a high integrity protective connection.

    Features & Benefits:
    • Double Pole Switching
    • 3mm switch contact gap
    • Dual earth terminals
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • 3 Pin "child resistant" safety shutter stystem
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • D1 version comes complete with a red rocker
    • D2 version comes complete with a green rocker
    • D1RED version comes complete with both a red frontplate and red rockers
    • Flush mounting box = 861ZIC
    • Flush mounting box = 866ZIC for extra wiring space
    • Surface mounting box = K2140WHI
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • Amendment RoH Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Poles
      • 2
    • Gangs
      • 1 volt

    Autres

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Poles
      • 2
    • Gangs
      • 1 volt
    • Brand : MK Electric
    • Current Rating : 13 ampere
    • Poles : 2
    • Gangs : 1 volt