/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    MK Electric Wide Rocker Switch Socket

    MK Electric Wide Rocker Switch Sockets are 15A 1GANG DP round pin switch sockets.

    Aperçu

    MK Electric Wide Rocker Switch Sockets are 15A 1GANG DP round pin switch sockets.

    Features & Benefits:
    • 15A single switched socket
    • Round Pin
    • Double Pole Switching
    • 3mm switch contact gap
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Finishes available :-
    • BSS- Brushed Stainless Steel
    • LBS - Laquered BrushSsteel
    • BRC - Brushed Chrome
    • POC - Polished Chrome
    • SAG - Satin Gold
    • WHIW - Porcelain White
    • LIVW - Lustrous Ivory
    • LBKB - Lustrour Black
    • PBR - Polished Brass
    • All finishes come with an option of B - Black or W - White inserts
    • Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
    • Flush mounting box = 877ZIC, for extra wiring space
    Certifications:
    • Conforms to BS546:1950
    • IP Rating = IP2XD
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Gangs
      • 1 volt
    • Current Rating
      • 15 ampere

    Autres

    • Brand
      • MK Electric
    • Gangs
      • 1 volt
    • Current Rating
      • 15 ampere
    • Brand : MK Electric
    • Gangs : 1 volt
    • Current Rating : 15 ampere