/content/hbtbt/ca/fr/search-results.html

    Prises à commutation

    Onix Plus™ Serviced Power Grommet

    MK Electric Onix Plus™ Serviced Power Grommets and other grommets provide access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required.

    Aperçu

    MK Electric Onix Plus™ Serviced Power Grommets and other grommets provide access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required, or a wet wash solution is required. These are specifically designed to seal against water ingress to IP44 when the lid is closed, allowing the floor to be washed.

    Features & Benefits:
    • Metal Power Grommet
    • Served Power, 13A, 1Gang, Switched Socket
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • 3 Pin "child resistant" safety shutter stystem
    • The ONIX power grommets provide access to power in areas where standard plastic grommets are not robust enough, where improve
    • aesthetics are required, or a wet wash solution is required.
    • ALP Version = Aluminium finish
    • BRP Version = Brass finish
    • NIP Version =Nickel finish
    Certifications:
    • Conforms to BS EN 50085-2-2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • BS EN 60529:1992
    • Classification according to resistance to vertical load applied through small surface area 3000N
    • Classification according to resistance to vertical load applied through large surface area 10000N
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • Wet Washable IP Rating = IP44, when the lid is closed
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric