Prises à commutation
Switchsocket
Switchsocket byMK Electric are provides a high level of protection against electrocution and gives further protection when used with appliances vulnerable to insulation damage, particularly when they are in damp environments or outdoors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Switchsockets are provides a high level of protection against electrocution and gives further protection when used with appliances vulnerable to insulation damage, particularly when they are in damp environments or outdoors. The Switchsocket units are not suitable for mounting in damp environments or outdoors. Switchsocket, incorporating an RCD, is part of a complete range of fixed and portable wiring devices and circuit protection devices suitable for use in domestic, commercial and light industrial applications.
Features & Benefits:- Double Pole Switching
- 3mm switch contact gap
- Dual earth terminals
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- D5 version supplied without a surface mounting box
- D6 version supplied with a red rocker
- Surface box knockouts = 8 x 20mm - three on the top, two in the bottom and one in each end, plus one in the base
- Conforms to BS1363-2:2016 + A1:2018
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Autres
- Brand
- MK Electric
- Poles
- 2
- Gangs
- 2 volt
- Finish
- Aluminum
- Current Rating
- 13 ampere
Autres
- Brand
- MK Electric
- Poles
- 2
- Gangs
- 2 volt
- Finish
- Aluminum
- Current Rating
- 13 ampere
- Brand : MK Electric
- Poles : 2
- Gangs : 2 volt
- Finish : Aluminum
- Current Rating : 13 ampere