/content/hbtbt/ca/fr/search-results.html

    Prises non commutées

    Aspect 13A Unswitched Sockets

    Aspect 13A unswitched sockets are a range of 4mm slim screwless socket outlets available in 9 high quality metallic finishes.

    Aperçu

    Aspect 13A Unswitched sockets are a range of 4mm slim screwless socket outlets available in 9 high quality metallic finishes with a choice of black and white module inserts. All the sockets have dual earth as standard.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
    • Backed out, in line terminals for easier installation.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Dual earth terminals for high integrity earthing.
    • 20 year guarantee.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS1363-2:2016
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric