/content/hbtbt/ca/fr/search-results.html

    Prises non commutées

    CAST ALUMINIUM SCHUKO® sockets Inserts

    Discontinué

    Aluminium casting sockets inserts for various applications

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The installation program for all hardship cases. There are areas where include extreme conditions in electrical installation

    to normality. This practical modular system not only ensures more

    Clarity, it also saves costs and facilitates logistics. And

    Assembly is easier and faster than ever before.

    Features & Benefits:
    • Stabil
    • Robust
    • variable applications
    • Protection class IP 22 to IP 65 (depending on installation type)
    • Practical modular system
    • good quality
    • 10 years warranty
    Certifications:
    • Test character: VDE, KEMA
    • Environmental Standards: WEEE
    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA