/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Prises non commutées

    COMPACTA SCHUKO® socket, IP44

    Splash-proof IP44 SCHUKO® built-in sockets and compact design Especially for installation in medical columns, for example.

    Aperçu

    Space-saving elegance for many areas. Limited installation options in the area of furniture installation often leave

    Here special products are required,

    which can be mounted perfectly in the smallest of spaces. Honeywell PEHA offers with

    its installation program COMPACTA a complete product range

    of switches, sockets and special items, which are

    Accents.

    Features & Benefits:
    • space-saving
    • good quality
    • unlimited installation possibilities
    • Applications in: Built-in Cabinets, Caravans & Motorhomes, Shipbuilding
    Certifications:
    • Test character: VDE, KEMA
    • Environmental Standards: WEEE
    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA