/content/hbtbt/ca/fr/search-results.html

    Prises non commutées

    CONCEPT45 export socket with grounding pin

    CONCEPT45 sockets with earthing pin are intended for export

    Aperçu

    Versatile in use - individual in design. Honeywell PEHA offers with its installation program Concept 45 a mature

    Produktpalette.

    Thus, Concept 45 is welcome in every area.

    The mounting and combination frames for mounting boxes with 71 mm standard

    Combination distance ensure fast and cost-effective assembly,

    which can be installed in hollow wall or flush-mounted boxes depending on the area of application.

    Features & Benefits:
    • versatile use
    • individually in design
    • mature product range
    • good quality
    • fast and cost-effective assembly
    • 10 years warranty
    Certifications:
    • Test mark: CEBEC
    • Environmental Standards: WEEE
    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA