/content/hbtbt/ca/fr/search-results.html

    Prises non commutées

    Hospital Programme Socket

    Hospital Programme Socket is 2-pole, 16 A 250 V~, with connection terminals according to VDE 0620, for combinations, with yellow central plate

    Aperçu

    Hospital Programme Socket is 2-pole, 16 A 250 V~, with connection terminals according to VDE 0620, for combinations, with yellow central plate. These socket are available are differentiated by colour, product overview. The products from Honeywell PEHA impressively prove that an extremely attractive presentation of exemplary technology and safe operability is possible even in hospitals.

    Features & Benefits:
    • Unmistakable coloured socket base
    • High light output from green LEDs
    • Hygienically easy-to-clean surfaces
    • Phosphorus bronze grounding brackets
    Certifications:
    • EP1002 R0520
    Caractéristiques

    Autres

    • Brand
      • PEHA
    • Operating Voltage
      • 250 voltage alternating current

    Autres

    • Brand
      • PEHA
    • Operating Voltage
      • 250 voltage alternating current
    • Brand : PEHA
    • Operating Voltage : 250 voltage alternating current