/content/hbtbt/ca/fr/search-results.html

    Prises non commutées

    MK Base 2G Sockets

    MK Base 2 Gang Sockets are a range of 13A sockets are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Aperçu

    MK Base 13A 2 Gang Sockets.

    Available in single pole or double pole variants with or without Neon Indicators.

    Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral. properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, captive terminals for easy installation.
    • 20 year guarantee.
    • Single pole /double pole switching options.
    • Printed terminal markings.
    • Supplied with screw caps
    Certifications:
    • BS1363-2:2016
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric