/content/hbtbt/ca/fr/search-results.html

    Prises non commutées

    WATER-PROTECTED FLUSH-MOUNTED, SCHUKO® SOCKETS

    SCHUKO®socket, IP44 splash-proof, with plug-in or screw terminals 2-pole, 16 A 250 V~, with VDE 0620 connecting terminals, with central plate for combinations

    Aperçu

    The wet room program. So much protection must be. Water and electricity - there is even a more dangerous combination, electrical installation

    Solutions in damp areas require 100

    Perfection. A perfection, like the up- or. Flush-mounted wet room programme

    by Honeywell PEHA: This collection meets all

    technical

    Requirements for water-protected products.

    Features & Benefits:
    • Protection against water / moisture
    • attractive design
    • complete range
    • good quality
    • Protection class IP 44
    • 10 years warranty
    Certifications:
    • Test character: VDE, KEMA
    • Environmental Standards: WEEE
    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA