/content/hbtbt/ca/fr/search-results.html

    Prises de charge USB

    Edge™ USB Switchsockets

    Edge™ 13A USB sockets are a extensive range of sockets offering additional USB charging capability. The range has a 1.5mm slim profile available in 9 high quality metallic finishes. All the sockets have double pole switching as standard.

    Aperçu

    Edge 13A USB sockets are a extensive range of sockets offering additional USB charging capability. The range has a 1.5mm slim profile available in 9 high quality metallic finishes with a choice of black and white module inserts. All the sockets have double pole switching as standard.

    Products are suitable for a wide array of applications, as they are available in 1 Gang and 2 Gang form factors, all with dual earth capability.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • If two devices are connected to USB outlets the total rated current is divided between the two outlets.
    • If the total charging current exceeds the rated power then the device will enter a current limiting safety mode.
    • Electronically protected against an overload or short circuit on either USB outlet.
    • 3 Pin "child resistant" safety shutter stystem on 13A socket outlets inhibits access to power unless all 3 pins of a BS plug are inserted. Matching metal rocker cap switches.
    • Backed out, in line terminals for easier installation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Dual earth terminals for added user safety.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 5 year guarantee.
    • 1Manufactured in 9 high quality finishes.
    Certifications:
    • BS1363-2:2016
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric