/content/hbtbt/ca/fr/search-results.html

    Prises de charge USB

    Flush-Mount USB-Charger

    USB Charging Station 3.1 A Without Screw Mount Expansion, with 2 USB Type A Sockets for Powering and Charging Mobile Devices, the charging current is automatically split between charging sockets, short-circuit proof, without central plate

    Aperçu

    USB Charging Station 3.1 A Without Screw Mount Expansion, with 2 USB Type A Sockets for Powering and Charging Mobile Devices, the charging current is automatically split between charging sockets, short-circuit proof, without central plate

    Features & Benefits:
    • Technical data: Input voltage: AC 100-240 V/50-60 Hz Rated current primary: 0.2 A USB charging voltage: DC 5 V USB charging current: max. Output power: 15 W Screw terminals: 2x 0.8 mm² to 2x 2.5 mm² Degree of protection: IP20
    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA