/content/hbtbt/ca/fr/search-results.html

    Commutateurs de plafond

    MK Ceiling Accessories Celling Switch

    MK Electric Ceiling Accessories offers a comprehensive range of white ceiling switches for all requirements.

    Aperçu

    MK Electric ceiling accessories offers a comprehensive range of white ceiling switches for all requirements. Included in the range are enhanced ‘safety’ lamp holders. MK electric celling switches are manufactured from the highest quality materials to give a high gloss finish, which is both scratch and color fade resistant. Celling switches has a Shock guard plus designed shutter that automatically shields the lamp contacts, therefore eliminating the danger of electrocution.

    Features & Benefits:
    • 50A, Double Pole, One Way, Ceiling Switch
    • 1.5metre, white pull cord c/w white acorn
    • C/w a full 3mm contact gap
    • Fitted with a mechanical "OFF" indicator
    • Complies with Wiring Regulation (BS7671:2018 with respect to safety isolation for maintanance purposes).
    • Terminal Capacity - 4 x 4mm², 3 x 6mm² , 1 x 10mm²
    • or 1 16mm²
    • C/w Neon Indicator
    • Flush mounting box = 877ZIC
    • Surfacing mount box = K2180WHI
    Certifications:
    • Conforms to IEC 60669- 1 : 2017 , BS EN 60669-1:1999 + A2:2008
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP3X
    Caractéristiques

    Autres

    • Maximum Installation Altitude
      • 2000 metre
    • Cord Length
      • 1.5 metre
    • Brand
      • MK Electric

    Autres

    • Maximum Installation Altitude
      • 2000 metre
    • Cord Length
      • 1.5 metre
    • Brand
      • MK Electric
    • Maximum Installation Altitude : 2000 metre
    • Cord Length : 1.5 metre
    • Brand : MK Electric