/content/hbtbt/ca/fr/search-results.html

    Commandes de ventilateur

    citric 100W Fan Regulator & Dimmer

    Honeywell Citric range Fan Regulator and Dimmer are designed to control the fan speed using five pre-set values and are available in 1 or 2 modules.

    Aperçu

    Honeywell Citric range Fan Regulator and Dimmer are designed to control the fan speed using five pre-set values and are available in 1 or 2 modules. An additional feature is that it eliminates humming noise emanating from fan. The white range products from the citric range are designed with Anti-bacterial feature.

    Features & Benefits:
    • Controls the speed of the fan to five pre-set speeds
    • Suitable for Flush & Surface mounting
    • Clipped onto front plates of 2M and above
    • Eliminates humming noise emanating from fan