/content/hbtbt/ca/fr/search-results.html

    Commutateurs de réseau

    Grid Plus LED Dimmer Switch Modules

    Discontinué

    Grid Plus LED dimmer switches are designed to give steady and smooth control of the light output

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Grid Plus LED dimmer switches are designed to give steady and smooth control of the light output, available in a 4mm slim screwless profile with 9 high quality metallic finishes. They are specifically intended for control of LED and LV Halogen lamps, and are capable of supporting very low LED lamp wattages >1W

    Features & Benefits:
    • Dimmer settings ensure flicker-free dimming by setting minimum level of dimming range matching the LED lamp characteristics.
    • Employs the latest, micro-controller based, digital circuit technology to prevent dimmer noise.
    • Dimmer settings for min/max dimming range ensure a linear dimming range over 270° rotation of the dimmer knob.
    • Soft start ensures the typical initial power surge of LED lamps is avoided.
    • Eliminates LED lamp start up issues with low brightness due to better start up performance with a programmable start level setting
    • 10 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric