/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Commutateurs à courant élevé

    Edge™ High Current Switches

    Discontinué

    Edge™ high current switches are a range of 1.5mm slim double pole switches, available in 9 high quality metallic finishes, designed to control appliances rated at 32A or above.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Edge high current switches are a range of 1.5mm slim double pole switches, available in 9 high quality metallic finishes, with a choice of black and white module inserts. Designed to control appliances rated at 32A or above such as showers, ovens and water heaters.

    The products come with neon indicators as standard.

    Features & Benefits:
    • Manufactured in 9 high quality metallic finishes.
    • Backed out, in line terminals for easier installation.
    • Toggle action switches for easier user operation.
    • Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Replaceable neon indicators.
    • K14305 products are supplied with 8 self-adhesive plastic identification labels marked 'hob', 'oven', 'water heater', 'shower', 'air conditioner', 'cooker' and 'washing machine'
    • 20 year guarantee.
    Certifications:
    • IEC60669-1:2017
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric