/content/hbtbt/ca/fr/search-results.html

    Commutateurs de minuterie

    Roller Shutter Timer Switch

    Roller shutter timer switches are available in 50 x 50 mm for standard cut out. They insert with cover for flush-mounted installation.

    Aperçu

    Roller shutter timer switches are available in 50 x 50 mm for standard cut out. They insert with cover for flush-mounted installation. Roller shutter timer switches are available with sensor connection for connecting to a sun sensor D 800 SS for sun protection and twilight function. Neutral conductor necessary with extension inputs.

    Features & Benefits:
    • Available in silver and pure white
    • They insert with cover for flush-mounted installation
    Caractéristiques

    Autres

    • Brand
      • PEHA
    • Operating Voltage
      • 230 volt
    • Number of Switching Commands
      • 50
    • Maximum Power Consumption
      • 230 volt
    • Fluorescent Switching Capacity per Channel
      • 1000 Watt

    Autres

    • Brand
      • PEHA
    • Operating Voltage
      • 230 volt
    • Number of Switching Commands
      • 50
    • Maximum Power Consumption
      • 230 volt
    • Fluorescent Switching Capacity per Channel
      • 1000 Watt
    • Brand : PEHA
    • Operating Voltage : 230 volt
    • Number of Switching Commands : 50
    • Maximum Power Consumption : 230 volt
    • Fluorescent Switching Capacity per Channel : 1000 Watt