/content/hbtbt/ca/fr/search-results.html

    Commutateurs muraux

    Impact WD Bell Push Switch With Indicator

    6A Bell Push Switch with Indicator - 2M

    Aperçu

    6A Bell Push Switch with Indicator - 2M

    Features & Benefits:
    • Complies to IS 3854: 97
    • Ergonomic Design
    • Easy Installation / Removal of module due to the snap fit feature
    • Fire retardant at 850 degree celcius
    • High Voltage at 1500V AC
    • Insulation resistance at 500V DC
    • UV Stabilized
    • RoHS Compliant