/content/hbtbt/ca/fr/search-results.html

    Commutateurs muraux

    Logic Plus Flush Plate Switch

    MK Electric Logic Plus range brings Flush Plate Switches which are designed to perfectly complement modern interiors, offering an unobtrusive.

    Aperçu

    MK Electric Logic Plus™ Flush Plateswitches and other wiring devices from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Technically, they exceed British Standard requirements with patented features that make these products the most advanced and safest available.

    Features & Benefits:
    • Plate Switch, 4 Gang, 2Way, 10A Current rating
    • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1,6mm
    • Positive switch action
    • Does not need to be de-rated when used on fluorescent loads
    • Flush mounting box = 861ZIC
    • Flush mounting box = 866ZIC, for extra wiring space
    • Surface mounting box = K2160WHI
    • Surface mounting box = k2140, for extra wiring space
    Certifications:
    • Confirms to IEC60669-12017 / BS EN60669-1, 2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Ways
      • 2 millimetre
    • Poles
      • 1
    • Gangs
      • 4
    • Finish
      • White

    Autres

    • Brand
      • MK Electric
    • Ways
      • 2 millimetre
    • Poles
      • 1
    • Gangs
      • 4
    • Finish
      • White
    • Brand : MK Electric
    • Ways : 2 millimetre
    • Poles : 1
    • Gangs : 4
    • Finish : White