/content/hbtbt/ca/fr/search-results.html

    Commutateurs muraux

    Logic Plus™ Plateswitches

    Logic Plus™ plateswitches are a extensive range of light switches manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Aperçu

    Logic Plus plateswitches are a extensive range of light switches manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    There are various options available to meet a variety of applications, including 10A and 20A, 1 and 2 way control and single pole and double pole switching.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Terminal screws are held captive in the terminal cage.
    • 3mm switch contact gap.
    • 30 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric