/content/hbtbt/ca/fr/search-results.html

    Commutateurs muraux

    Logic Plus™ Wide Rocker Plateswitches

    Logic Plus™ wide rocker plateswitches are a extensive range of light switches manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Aperçu

    Logic Plus wide rocker plateswitches are a extensive range of light switches with a wide rocker aesthetic for Part M requirements or where dexterity of the user is inhibited. The switches are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    There are various options available to meet a variety of applications, including 10A and 20A, one and two way control and single pole and double pole switching.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Two way switches can be wired as one or two way.
    • 3mm switch contact gap.
    • Switches do not have to be derated when used with fluorescent or inductive loads.
    • 30 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric