/content/hbtbt/ca/fr/search-results.html

    Commutateurs muraux

    Masterseal Plus™ Switches

    Masterseal Plus™ switches are a range of single and double switches with total IP66 protection.

    Aperçu

    Masterseal Plus switches are a range of 10A and 20A single and double switches with total IP66 protection. The switches are manufactured from polycarbonate for durability and impact protection.

    The enclosures are available in both grey and white.

    Features & Benefits:
    • IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
    • Backed out, in line terminals for easier installation.
    • Terminal screws are held captive in the terminal cage.
    • 3mm switch contact gap.
    • 20 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric