/content/hbtbt/ca/fr/search-results.html

    Commutateurs muraux

    MK Dimensions Wide Rocker Plateswitch Modules

    20A 2 Way SP Plateswitch Module with Wide Rocker

    Aperçu

    MK Dimensions Wide Rocker Plateswitch Modules are a extensive range of plateswitches manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions Wide Rocker Plateswitch Modules are a extensive range of plateswitches manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.
    • There are various options available to meet a variety of applications, including marked retractive, 10A and 20A, 1, 2 way and intermediate control and SP and DP switching. Products should be used with faceplates from MHFP Series
    Certifications:
    • Backed out, in line terminals for easier installation.
    • Terminal screws are held captive in the terminal cage.
    • 3mm switch contact gap.
    • Made from a high grade polycardonate
    • 20 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric