/content/hbtbt/ca/fr/search-results.html

    TV/FM et coaxial

    Logic Plus™ TV/FM and Satellite Socket Outlet

    Discontinué

    The socket outlets provide a vast selection of data, satellite co-axial configurations to connect digital and TV and telephone connections. The products are manufactured from urea formaldehyde,with inherent antibacterial and antiviral properties.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Logic Plus TV/FM and satellite socket outlets offer a wide range of solutions to meet the latest standards and requirements applicable in the installation of telephone and television equipment to provide a vast selection of data and satellite co-axial configurations to connect digital and interactive TV as well as telephone connections.

    The products are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Protected, fully enclosed PCB's.
    • Single screw termination on TV outlets.
    • 10 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric