Modules de rail DIN
Power supply for Easyclick DIN-rail system, 230V/24V DC, 1,5A
Power supply for Easyclick DIN-rail system, 230V/24V DC, 1,5A
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters
a gentle finger pressure so that an electrical impulse is generated - and
without any power source! This energy is generated on the interference-free
868 MHz frequency is a radio signal used by various electrical consumers
such as light sources, blinds and roller shutter motors. To this end
consumers are only equipped with receivers.
Features & Benefits:- 2-button function ON/OFF
- Tastenfunktion
- Timer functions
- Control of the light scenario
- Hotel card desk
- Time-controlled grid separation
- Temperature control
- Fan control
- Window contact
Autres
- Brand
- PEHA
Autres
- Brand
- PEHA
- Brand : PEHA