/content/hbtbt/ca/fr/search-results.html

    Transmetteurs

    asyfit Universal Wall Mounted Transmitter

    The Easyfit Universal Wall Mounted Transmitter are part of the PEHA radio system. It is particularly suitable for areas where no repairs are required, such as renovations, retrofitting of electrical systems or of fixes with mobile walls.

    Aperçu

    The Easyfit Universal Wall Transmitters are part of the PEHA radio system. The radio transmission takes place at the European harmonised frequency of 868.3 MHz. This frequency may be used only by products that transmit solely 1% or 36 seconds per hour. This helps to reduce the risk of interference to a minimum. It is particularly suitable for areas where no repairs are required, such as renovations, retrofitting of electrical systems or offices with mobile walls. By pressing a button, consumers can be switched wirelessly through receivers.

    Depending on the design, up to 32 transmitters can be programmed for one receiver. Wall mounted transmitters are battery less and maintenance free. Their pushed keys supply them with energy. Wall mounted transmitters have 4-channel for combination frame with internal measurements 55 x 55 mm and double rockers with neutral centre. The transmitters must be assigned to the receivers. Therefore, refer to the receivers operating instructions. Every wall transmitter can control an indefinite number of receivers.

    Features & Benefits:
    • Wall mounted transmitters are battery less and maintenance free
    • Minimum interference
    • Double rockers with neutral centre
    • Transmitter can control an indefinite number of receivers
    Certifications:
    • RoHS
    • CE
    • WEEE
    Caractéristiques

    Autres

    • Brand
      • PEHA
    • Wireless Frequency
      • 868.3 MHz hertz
    • Gangs
      • 2
    • Channels
      • 4

    Autres

    • Brand
      • PEHA
    • Wireless Frequency
      • 868.3 MHz hertz
    • Gangs
      • 2
    • Channels
      • 4
    • Brand : PEHA
    • Wireless Frequency : 868.3 MHz hertz
    • Gangs : 2
    • Channels : 4