/content/hbtbt/ca/fr/search-results.html

    Transmetteurs

    EASYCLICK replacement adhesive film

    For the assembly of the EASYCLICK wall transmitters, EASYCLICK spare adhesive films are included.

    Aperçu

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Caractéristiques

    Autres

    • Brand
      • PEHA

    Autres

    • Brand
      • PEHA
    • Brand : PEHA