/content/hbtbt/ca/fr/search-results.html

    Transmetteurs

    Easyclickpro sensor CO2, temperature and humidity

    Discontinué

    EasyClickPro Battery-free multi sensor, solar powered• CO2 (0 .. 5.000 ppm)• Relative humidity (0 .. 99%)• Temperature (+10 °..+35 °C)EEP:D1-09-10

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Unmatched versatility.

    EASYCLICKPRO RADIO-FREQUENCY SYSTEM/

    ENOCEAN

    The latest technology is used with Easyclickpro: just the press of a finger is

    enough for the transmitters to produce an electrical impulse – without any

    power source! This energy generates a radio signal on the interference-free

    868 Mhz frequency, which can enable various electrical loads such as light

    sources, blinds, roller shutter motors, etc. The only requirement is that the loads

    need to be equipped with receivers.

    Features & Benefits:
    • Without battery (optional battery CR1225 can be used)
    • Maintenance-free
    • Reduced risk of malfunctions
    Certifications:
    • IP 20