/content/hbtbt/ca/fr/search-results.html

    Amplificateurs bidirectionnels

    PSC Fiber DAS FIPLEX BY HONEYWELL VHF

    Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications.

    Aperçu

    Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications. Fiplex FLEX Series DAS solutions address the most difficult and complex design and deployment challenges. Flexibility, redundancy, and survivability deliver true mission-critical performance as well as flexible configurations to align with any deployment requirement.

    Features & Benefits:
    • Specifically designed for LMR and Public Safety Applications
    • Redundancy features
    • Field expandable
    • No need of “Front End BDA” or “POI”, reduced infrastructure cost
    • Channelized
    • Programmable uplink squelch (per channel and time slot) for reduced
    • UL noise contribution
    • Software programmable channel selective or band selective operation, suitable for highly congested RF environments
    • Centralized operation, single point of access
    • AGC per channel and time slot
    • Supports Over The Air (OTA) operation
    • NFPA Compliant
    • Preserves the far end communications and protects BTS Rx
    • sensitivity
    • Works with Public Safety Centric DAS Remotes (DH Series)
    Certifications:
    • FCC Compliant
    • IFC 2015, 2018, 2021 Edition Standard
    • ISO 9001 PECB Certified
    • NFPA 72, 2013 Edition Standard
    • NFPA 1221, 2016, 2019 Edition Standard
    • ROHS compliany
    • UL2524 2nd Edition Listing with SGS, Nationally Recognized
    • Testing Laboratory (NRTL) approved by OSHA for UL2524
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER