/content/hbtbt/ca/fr/search-results.html

    Amplificateurs de puissance

    KB-D Series Amplifier

    KB-D series Amplifier not only provides stable performance of Class-D amplifier, but also increases value from the utilization of each function. It is highly compact Class-D amplifier with integrated audio source, 6 zone selectors and equalizer.

    Aperçu

    KB-D series Amplifier not only provides stable performance of Class-D amplifier, but also increases value from the utilization of each function. It is highly compact Class-D amplifier with integrated audio source, 6 zone selectors, volume control of each zone and equalizer. With precise understanding of the needs of simple applications. It has advanced protection system includes current limiting, over current and thermal protection 7 band graphic equalizer. It can be expendable by adding audio mixer and power amplifier with LINK and PRE-AMP terminal and available in compact size and lightweight.

    Features & Benefits:
    • 2-level priority with mute function
    • Advanced protection system
    • Expendable by adding audio mixer and power amplifier with LINK and PRE-AMP terminal
    • Compact size and lightweight
    • Telephone paging input connector and dry contact of chime